6405 Aluminium screw jack with magnetic base

6405 Aluminium screw jack with magnetic base
Aluminium screw jack with magnetic base Centring hole dia. 12 mm. Spindle: Tempering steel, blued. Trapezoidal thread, self-locking with end stopbody. Base: Aluminium 400 N/mm2 tensile strength. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
75804
75812
75820
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSH Size Weight
(g)

190.54 €

1 5 Days 1052 - 6262380

202.14 €

1 5 Days 1060 - 8080550

207.19 €

1 5 Days 1080 - 110110710

Loading...

  1. 1

Basic information

D1 50 D2 50 F max.(kN) 30
TR 30x4

Tech Support