6406 Aluminium screw jack with swarf protection

6406 Aluminium screw jack with swarf protection
Aluminium screw jack with swarf protection Scraper ring protects screw jack spindle against chips. Centring hole dia. 12 mm. Spindle tempering steel, blued. Trapezoidal thread, self-locking with end stopbody.
Composed of:
- screw jack
- Alu-base (size 10) or magnetic base (size 20). The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
72850
72868
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSD3 Size Weight
(g)

182.57 €

1 5 Days 105010630

228.21 €

1 5 Days 105520720

Loading...

  1. 1

Basic information

D1 50 D2 50 F max.(kN) 30*
H 75 - 88 TR 30x4

Tech Support