6416 Height setting screw jack with magnetic base

6416 Height setting screw jack with magnetic base
Height setting screw jack with magnetic base with 2 locating pins DIN 6325 (12x50 and 12x80). Centring hole dia. 12 mm. Tempering steel, blued. Spindle: M30x1.5 metric fine thread with end stopbody. Bearing insert turns on pressed-in plain bearing bush. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
86520
86538
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSH Size With location pin: 12x50: H1min.-H1max. With location pin: 12x80: H1min.-H1max. Weight
(g)

272.29 €

1 5 Days 1065 - 858593-113123-143800

290.79 €

1 5 Days 1085 - 125125113-153143-1831000

Loading...

  1. 1

Basic information

D1 50 F max.(kN) 30

Tech Support