Manufacturer part number: 74179
Brand: AMF
Price: 359.40 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
74179
D1 | 40 | D2 | 50 | D3 | 32 |
---|---|---|---|---|---|
G1 | M12 | G2 | M16 | H | 80 |
H1 | 116 - 148 | H2 | 8 - 40 | Size | 80 |
Slot | 14 | SW(mm) | 27 | Weight(g) | 1270 |
This page is 6417 Mandrel, part number 74179.
You can find the detail information about specifications and dimensions on part number 74179.