6493F Stop, fixed

6493F Stop, fixed
Stop, fixed the ground, fixed stops are secured by special screws that guarantee high accuracy during installation.
Size 1 - Simple stop
Size 2 - Double stop The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70987
70995
71001
71019
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSB C D Clamping height A
(mm)
H Size

107.15 €

1 5 Days 10205,06,52,5251

109.38 €

1 5 Days 10202,510,07,5251

117.57 €

1 5 Days 10255,06,52,5-2

130.96 €

1 5 Days 10252,510,07,5-2

Loading...

  1. 1

Basic information

E 15 F 22 G 18
Weight(g) 23

Tech Support