Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
83584 |
83592 |
83600 |
83618 |
83626 |
83691 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | L x W x H (mm) | DIN 6379: Pcs.xLength | DIN 787: Pcs.xLength | No. 3113A: Pcs.xSize | No. 6314Z: Pcs.xSize | No. 6485: Pcs.xSize | No. 6490*: Pcs.xSize | No. 6500E: Pcs.xSize | Slot | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
747.70 € | 1 | 5 Days | 10 | 355x270x47 | 4x80 | 2x40, 4x63, 4x100 | 1x 16x16 | 4x 11x 80 | - | 4x12 | 4x1, 4x2, 2x3 | M10x10 | ||
850.39 € | 1 | 5 Days | 10 | 460x330x50 | 4x100 | 2x50, 4x80, 4x125 | 1x 18x18 | 4x 14x100 | - | 4x12 | 4x2, 4x3 | M12x12 | ||
885.01 € | 1 | 5 Days | 10 | 460x330x50 | 4x100 | 2x50, 4x80, 4x125 | 1x 18x18 | 4x 14x100 | 1x1420 | 4x14 | 4x2, 4x3 | M12x14 | ||
1,149.22 € | 1 | 5 Days | 10 | 510x415x50 | 4x125 | 2x63, 4x100, 4x160 | 1x 24x24 | 4x 18x125 | 1x1420 | 4x16 | 4x2, 4x3 | M16x16 | ||
1,165.39 € | 1 | 5 Days | 10 | 510x415x50 | 4x125 | 2x63, 4x100, 4x160 | 1x 24x24 | 4x 18x125 | 1x1420 | 4x18 | 4x2, 4x3 | M16x18 | ||
1,110.00 € | 1 | 5 Days | 10 | 510x415x50 | 4x125 | 2x63, 4x100, 4x160 | 1x 22x22 | 2x 14x100,4x 14x160 | 1x1420 | 4x16 | 4x2, 4x3 | M14x16 |
Loading...
DIN 6319G | 6x | DIN 6330B | 6x | No. 6334 | 4x |
---|---|---|---|---|---|
No. 6339 | 1x |
Configure
Basic Attributes
L x W x H(mm)
DIN 6379: Pcs.xLength
DIN 787: Pcs.xLength
No. 3113A: Pcs.xSize
No. 6314Z: Pcs.xSize
No. 6485: Pcs.xSize
No. 6490*: Pcs.xSize
No. 6500E: Pcs.xSize
Slot
Type
Filter by standard shipping days
Optional Attributes