• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

6532 Basic sortiment (Part Numbers)

6532 Basic sortiment
Basic sortiment All parts are produced from tempered steel according to DIN or factory standards, screw parts tempered to strength class 8 or 10. Ideal for tool making, manufacturing and training facilities. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
83899
83907
83915
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSmax. clamping height using 2 clamps
(mm)
max. clamping height using 4 clamps
(mm)
Clamping force
(kN)
DIN 6379 Pcs.xLength DIN 787 Pcs.xLength No. 6334 No. 6314Z Pcs.xSize Size Weight
(g)

496.99 €

1 5 Days 1016570202x1002x50,4x80,4x1252x2x14x100,2x14x160M12x1410,0

659.29 €

1 5 Days 10205130402x200, 4x1252x63,4x80,4x1604x2x18x125,2x18x200M16x1815,2

565.12 €

1 5 Days 10195100282x100, 2x1602x63,4x100,4x1602x2x14x100,2x14x160M14x1611,1

Loading...

  1. 1

Basic information

DIN 6330B 6x DIN 6340 6x No. 6500E Pcs.xSize 4x2, 4x3

Tech Support