6847GK Counter catch

6847GK Counter catch
  • Volume Discount
Counter catch for cylindrical mounting surfaces.
For hook-type toggle clamp no. 6847K. Galvanized and passivated. Case-hardened, continuous bush. Stainless steel rivet. Use socket cap screws to ISO 4762 (DIN 912) for mounting. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

94672

Part Number
94672
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

19.48 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

H 32mm L 52mm Size 3
Weight(g) 65

This page is 6847GK Counter catch, part number 94672.
You can find the detail information about specifications and dimensions on part number 94672.

Tech Support