771Md Adjustable hook wrench with nose and torque-wrench fitting

771Md Adjustable hook wrench with nose and torque-wrench fitting
  • Volume Discount
Adjustable hook wrench with nose and torque wrench socket for grooved nuts to DIN 1804 and bearing nuts to DIN 981.
Special steel, hardened and blued.
Drive: square socket The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
51516
51532
51557
557065
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSL
(mm)
Drive SW
(Inch)
S Size T T1 Weight
(g)

81.48 €

1 Available 4 Days 101351/210020 - 42416,0165

84.59 €

1 Available 4 Days 101921/215045 - 90616,0310

111.55 €

1 Available 4 Days 102983/422095 - 1651020,5910

101.97 €

1 Available 6 Days -2721/220095 - 1651016,0680

Loading...

  1. 1

Tech Support