787 Bolts for T-slots (12.9)

787 Bolts for T-slots (12.9)
Bolts for T-slots (12.9) Forged, T-slot guid-faces broached, rolled. Thread, tempered to strength class 12.9. Strenght class punched into head. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
81281
81364
81463
83923
83956
83972
83998
86140
86157
86165
86173
86181
86199
86207
86215
86231
86256
86264
86272
86280
86298
86306
86314
86322
86330
86348
86355
86363
86371
86389
86397
86405
86413
86421
86439
86447
86454
86462
86470
86488
86496
86611
86629
86645
86678
87304
87320
87346
87361
87403
87429
87437
87445
87510
87577
87585
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSA B D E K L Packaging Unit Slot Weight
(g)

91.96 €

1 5 Days 1035,6110M305422160-361950

111.06 €

1 5 Days 1035,6135M305422200-362230

119.43 €

1 5 Days 1035,6150M305422250-362555

13.14 €

1 5 Days 109,760M10156100251070

13.14 €

1 5 Days 109,730M1015640251030

13.02 €

1 5 Days 109,735M1015650251040

13.39 €

1 5 Days 109,750M1015680251060

11.23 €

1 5 Days 1011,735M1218750251260

11.71 €

1 5 Days 1011,755M1218780251275

13.50 €

1 5 Days 1011,775M121871252512110

18.75 €

1 5 Days 1011,7120M12187200-12160

12.31 €

1 5 Days 1013,735M1222850251470

12.42 €

1 5 Days 1013,755M12228802514100

14.21 €

1 5 Days 1013,775M122281252514120

19.23 €

1 5 Days 1013,7120M12228200-14180

11.64 €

1 5 Days 1011,740M1218763251265

13.50 €

1 5 Days 1011,765M12187100251290

15.40 €

1 5 Days 1015,745M16259632516140

16.12 €

1 5 Days 1015,765M162591001016180

20.17 €

1 5 Days 1015,7100M162591601016270

26.15 €

1 5 Days 1015,7150M16259250-16380

16.71 €

1 5 Days 1017,745M162810632518160

16.84 €

1 5 Days 1017,765M1628101001018203

20.54 €

1 5 Days 1017,7100M1628101601018280

24.97 €

1 5 Days 1017,7150M162810250-18430

22.81 €

1 5 Days 1021,755M20351480-22330

24.48 €

1 5 Days 1021,785M203514125-22428

28.65 €

1 5 Days 1021,7125M203514200-22570

40.00 €

1 5 Days 1021,7190M203514315-22820

30.46 €

1 5 Days 1027,770M244418100-28650

39.29 €

1 5 Days 1027,7110M244418160-28800

51.59 €

1 5 Days 1027,7150M244418250-281120

74.64 €

1 5 Days 1027,7240M244418400-281490

23.52 €

1 5 Days 1019,755M20321280-20290

24.59 €

1 5 Days 1019,785M203212125-20390

28.65 €

1 5 Days 1019,7125M203212200-20550

40.00 €

1 5 Days 1019,7190M203212315-20800

39.29 €

1 5 Days 1023,770M244016100-24540

38.69 €

1 5 Days 1023,7110M244016160-24770

47.66 €

1 5 Days 1023,7150M244016250-24960

69.87 €

1 5 Days 1023,7240M244016400-241410

12.31 €

1 5 Days 1013,745M1222863251480

16.12 €

1 5 Days 1017,755M162810801018185

18.38 €

1 5 Days 1017,785M1628101251018230

13.50 €

1 5 Days 1013,765M122281002514110

17.45 €

1 5 Days 1011,7100M12187160-12135

18.75 €

1 5 Days 1013,7100M12228160-14150

15.40 €

1 5 Days 1015,755M16259801016160

17.19 €

1 5 Days 1015,785M162591251016225

22.81 €

1 5 Days 1017,7125M162810200-18330

26.04 €

1 5 Days 1019,7110M203212160-20470

30.57 €

1 5 Days 1019,7150M203212250-20670

26.39 €

1 5 Days 1021,7110M203514160-22500

32.00 €

1 5 Days 1021,7150M203514250-22680

40.84 €

1 5 Days 1023,7125M244016200-24900

41.56 €

1 5 Days 1027,7125M244418200-28950

Loading...

  1. 1

Tech Support