906QGE Double hexagon key (metric) with ergonomic 2-component T-grip

906QGE Double hexagon key (metric) with ergonomic 2-component T-grip
  • Volume Discount
Double hexagon key (metric) with ergonomic 2-component T-grip Blade: CHROME VANADIUM, hardened and chromium-plated, with black tip.
Grip: impact-resistant plastic (cadmium-free), black/red with lateral take-off.
Short arm for final tightening. Long ball-head blade for speed. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

47670

Part Number
47670
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

6.81 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

SW(mm) 3 L(mm) 151 L2(mm) 15
B 75 L1(mm) 125

This page is 906QGE Double hexagon key (metric) with ergonomic 2-component T-grip, part number 47670.
You can find the detail information about specifications and dimensions on part number 47670.

Tech Support