911-TZ Key wallets (inch) (43919)

911-TZ Key wallets (inch) 43919
  • Volume Discount

Product Details:

Manufacturer part number: 43919

Brand: AMF

Price: 44.44

Delivery time: 5 Days


Technical Data:

Contents: A/F: 0.05, 1/16, 5/64, 3/32, 1/8, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8, 7/16, 1/2, 9/16"

Size: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43919

Part Number
43919
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContents: A/F Size

44.44 €

1 Available 5 Days 100.05, 1/16, 5/64, 3/32, 1/8, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8, 7/16, 1/2, 9/16"14

Loading...

  1. 1

This page is 911-TZ Key wallets (inch), part number 43919.
You can find the detail information about specifications and dimensions on part number 43919.

Variation of this product

Part Number
43893
43901
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSContents: A/F Size

15.15 €

1 Available 5 Days 100.05, 1/16, 5/64, 3/32, 1/8, 5/32, 3/16, 7/32, 1/4"9

23.75 €

1 Available 5 Days 100.05, 1/16, 5/64, 3/32, 1/8, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8"11

Tech Support