Configure
  • Pitch, Number of Threading(mm)
  • Overall Length (L)(mm)
  • Class
  • Thread Length(mm)
  • Shank diameter (Ds)(mm)
  • Shank square width (K)(mm)
  • Shank square part length(mm)
  • Number of Grooves
  • Type
  • Est. shipping days
    • All
    • Within 7 working days
    • Within 8 working days

Spiral Tap For Medium-Hardness Carbon Steel MHSP

Spiral Tap For Medium-Hardness Carbon Steel MHSP

Caution

  • Especially for fully synchronized feeding. Ensure the machined length is no greater than 2D.

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Nominal

Pitch, Number of Threading

(mm)

Overall Length (L)

(mm)

Class

Thread Length

(mm)

Shank diameter (Ds)

(mm)

Shank square width (K)

(mm)

Shank square part length

(mm)

Number of Grooves

Minimum order quantity
M10
1.25
100
P4
23
7
5.5
8
3
1 pieces
M12
1.5
110
P4
26
8.5
6.5
9
4
1 pieces
M12
1.75
110
P4
26
8.5
6.5
9
4
1 pieces
M14
1.5
110
P4
26
10.5
8
11
4
1 pieces
M16
2
110
P5
26
12.5
10
13
4
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
48.85 €
( 58.13 € )
8 working days
68.11 €
( 81.05 € )
8 working days
56.43 €
( 67.15 € )
7 working days
94.18 €
( 112.07 € )
8 working days
120.74 €
( 143.68 € )
8 working days

More Information

Basic information

[Features]
· Ideal for S48C to S55C forged products and thermally refined materials (20 to 30 HRC).
· Manufactured with abrasion-resistant high-speed steel and a special coating for a longer service life.
· The special shape of the threaded section helps prevent the chipping of the section which is fully-threaded, reducing tapping torque and frictional resistance while also maintaining its thread guiding capability.
· The overall length is set so that an appropriate amount of tool protrusion is secured to prevent the ejected cutting chips interfering with the holder.

Caution

  • Especially for fully synchronized feeding. Ensure the machined length is no greater than 2D.