Base plate connector clamps, Aluminum

Base plate connector clamps, Aluminum
  • Volume Discount
The clamping bores of GN 163 base plate connector clamps are mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.

The standard version of the clamping screw is a socket cap screw with hexagonal socket DIN 912. It can be replaced by a clamping kit GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
163-B20-50-2-BL
163-B20-50-2-SW
163-B25-50-2-BL
163-B25-50-2-SW
163-B30-50-2-BL
163-B30-50-2-SW
163-B30-70-2-BL
163-B30-70-2-SW
163-B32-70-2-BL
163-B32-70-2-SW
163-B35-70-2-BL
163-B35-70-2-SW
163-B40-70-2-BL
163-B40-70-2-SW
163-B40-85-2-BL
163-B40-85-2-SW
163-B42-85-2-BL
163-B42-85-2-SW
163-B45-85-2-BL
163-B45-85-2-SW
163-B48-85-2-BL
163-B48-85-2-SW
163-B50-85-2-BL
163-B50-85-2-SW
163-B60-100-2-BL
163-B60-100-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Finish Clamping length k Weight
(kg)

22.70 €

1 Available 5 Days B 20BL-blank500.180

22.90 €

1 Available 4 Days B 20SW - black, RAL 9005, textured finish500.200

22.70 €

1 Available 4 Days B 25BL-blank500.176

22.90 €

1 Available 5 Days B 25SW - black, RAL 9005, textured finish500.176

22.70 €

1 Available 5 Days B 30BL-blank500.149

22.90 €

1 Available 5 Days B 30SW - black, RAL 9005, textured finish500.149

39.72 €

1 Available 5 Days B 30BL-blank700.510

40.16 €

1 Available 5 Days B 30SW - black, RAL 9005, textured finish700.530

39.72 €

1 Available 5 Days B 32BL-blank700.505

40.16 €

1 Available 5 Days B 32SW - black, RAL 9005, textured finish700.505

39.72 €

1 Available 5 Days B 35BL-blank700.485

40.16 €

1 Available 5 Days B 35SW - black, RAL 9005, textured finish700.484

39.72 €

1 Available 5 Days B 40BL-blank700.437

40.16 €

1 Available 5 Days B 40SW - black, RAL 9005, textured finish700.437

42.58 €

1 Available 5 Days B 40BL-blank850.850

42.82 €

1 Available 5 Days B 40SW - black, RAL 9005, textured finish850.850

42.58 €

1 Available 5 Days B 42BL-blank850.829

42.82 €

1 Available 5 Days B 42SW - black, RAL 9005, textured finish850.829

42.40 €

1 Available 5 Days B 45BL-blank850.777

42.82 €

1 Available 5 Days B 45SW - black, RAL 9005, textured finish850.775

42.40 €

1 Available 5 Days B 48BL-blank850.740

42.82 €

1 Available 5 Days B 48SW - black, RAL 9005, textured finish850.740

42.22 €

1 Available 5 Days B 50BL-blank850.710

42.82 €

1 Available 5 Days B 50SW - black, RAL 9005, textured finish850.710

62.62 €

1 Available 5 Days B 60BL-blank1000.975

63.24 €

1 Available 5 Days B 60SW - black, RAL 9005, textured finish1000.710

Loading...

  1. 1

Basic information

Identification No. 2-with Stainless Steel-clamping screw DIN 912

Tech Support