Base plate connector clamps, Aluminum

Base plate connector clamps, Aluminum
  • Volume Discount
The clamping bores of GN 165 base plate connector clamps are not machined and specially designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The square versions are also suitable for profile systems.
The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
165-B20-2-BL
165-B20-2-SW
165-B25-2-BL
165-B25-2-SW
165-B30-2-BL
165-B30-2-SW
165-B40-2-BL
165-B40-2-SW
165-B42-2-BL
165-B42-2-SW
165-B45-2-BL
165-B45-2-SW
165-B48-2-BL
165-B48-2-SW
165-B50-2-BL
165-B50-2-SW
165-V20-2-BL
165-V20-2-SW
165-V25-2-BL
165-V25-2-SW
165-V30-2-BL
165-V30-2-SW
165-V40-2-BL
165-V40-2-SW
165-V45-2-BL
165-V45-2-SW
165-V50-2-BL
165-V50-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Square s Finish Weight
(kg)

33.26 €

1 Available 5 Days B 20-BL-blank0.300

33.72 €

1 Available 5 Days B 20-SW - black, RAL 9005, textured finish0.300

33.56 €

1 Available 5 Days B 25-BL-blank0.295

33.58 €

1 Available 5 Days B 25-SW - black, RAL 9005, textured finish0.296

33.56 €

1 Available 5 Days B 30-BL-blank0.282

33.58 €

1 Available 5 Days B 30-SW - black, RAL 9005, textured finish0.282

44.06 €

1 Available 5 Days B 40-BL-blank0.945

44.06 €

1 Available 5 Days B 40-SW - black, RAL 9005, textured finish0.945

44.06 €

1 Available 5 Days B 42-BL-blank0.905

42.16 €

1 Available 5 Days B 42-SW - black, RAL 9005, textured finish0.905

44.06 €

1 Available 5 Days B 45-BL-blank0.878

42.16 €

1 Available 5 Days B 45-SW - black, RAL 9005, textured finish0.878

44.06 €

1 Available 5 Days B 48-BL-blank0.840

44.06 €

1 Available 5 Days B 48-SW - black, RAL 9005, textured finish0.840

44.26 €

1 Available 5 Days B 50-BL-blank0.810

44.06 €

1 Available 5 Days B 50-SW - black, RAL 9005, textured finish0.810

33.56 €

1 Available 5 Days -V 20BL-blank0.300

33.72 €

1 Available 5 Days -V 20SW - black, RAL 9005, textured finish0.298

33.56 €

1 Available 5 Days -V 25BL-blank0.285

33.58 €

1 Available 5 Days -V 25SW - black, RAL 9005, textured finish0.286

33.56 €

1 Available 5 Days -V 30BL-blank0.270

33.58 €

1 Available 5 Days -V 30SW - black, RAL 9005, textured finish0.270

44.26 €

1 Available 5 Days -V 40BL-blank0.980

44.06 €

1 Available 5 Days -V 40SW - black, RAL 9005, textured finish0.920

44.06 €

1 Available 5 Days -V 45BL-blank0.895

44.06 €

1 Available 5 Days -V 45SW - black, RAL 9005, textured finish0.886

44.06 €

1 Available 5 Days -V 50BL-blank0.880

44.06 €

1 Available 5 Days -V 50SW - black, RAL 9005, textured finish0.880

Loading...

  1. 1

Basic information

Identification No. 2-with 2 Stainless Steel-clamping screws DIN 912

Tech Support