Base plate linear actuator connectors, Aluminium

Base plate linear actuator connectors, Aluminium
  • Volume Discount
GN 162.1 base plate linear actuator connectors are normally supplied mounted only in connection with a linear actuator and for function control.
By means of the clamping screw on the guide bore d1 the movement can either be set or the linear actuator connector can be clamped (after setting of final adjustment).
The standard version of the clamping screw is a socket cap screw with hexagonal socket DIN 912. It can be replaced by a clamping kit GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
162.1-B18-2-SW
162.1-G18-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Weight
(kg)

40.66 €

1 Available 7 Days B 180.075

78.46 €

1 Available 7 Days G 180.079

Loading...

  1. 1

Basic information

Identification No. 2-with Stainless Steel-clamping screw DIN 912 Finish SW - black, RAL 9005, textured finish

Tech Support