Clamping pads

Clamping pads
  • Volume Discount
Clampimg pads GN 709.8 are also used in jig and fixture construction, for example for clamping workpieces, as movable bearing surface or as stop. The swivel-mounted ball compensates uneven and non-parallel contact surfaces by as much as 10°. It is also secured against further twisting.
The O-ring holds the ball in position and prevents dirt from penetrating, resulting in a long service life and constant mobility.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
709.8-M12-25-B
709.8-M12-25-K
709.8-M12-25-R
709.8-M12-35-B
709.8-M12-35-K
709.8-M12-35-R
709.8-M12-50-B
709.8-M12-50-K
709.8-M12-50-R
709.8-M16-25-B
709.8-M16-25-K
709.8-M16-25-R
709.8-M16-35-B
709.8-M16-35-K
709.8-M16-35-R
709.8-M16-50-B
709.8-M16-50-K
709.8-M16-50-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 l1 Type Weight
(kg)

46.30 €

1 Available 5 Days M 1225B- Ball steel, smooth contact face0.015

41.16 €

1 Available 5 Days M 1225K- Ball plastic, smooth contact face0.013

47.86 €

1 Available 5 Days M 1225R- Ball steel, serrated contact face0.015

47.28 €

1 Available 5 Days M 1235B- Ball steel, smooth contact face0.022

42.18 €

1 Available 5 Days M 1235K- Ball plastic, smooth contact face0.020

48.94 €

1 Available 5 Days M 1235R- Ball steel, serrated contact face0.022

48.34 €

1 Available 5 Days M 1250B- Ball steel, smooth contact face0.032

43.18 €

1 Available 5 Days M 1250K- Ball plastic, smooth contact face0.031

49.94 €

1 Available 5 Days M 1250R- Ball steel, serrated contact face0.032

47.06 €

1 Available 5 Days M 1625B- Ball steel, smooth contact face0.027

41.86 €

1 Available 5 Days M 1625K- Ball plastic, smooth contact face0.023

48.74 €

1 Available 5 Days M 1625R- Ball steel, serrated contact face0.026

48.18 €

1 Available 5 Days M 1635B- Ball steel, smooth contact face0.040

43.06 €

1 Available 5 Days M 1635K- Ball plastic, smooth contact face0.036

49.78 €

1 Available 5 Days M 1635R- Ball steel, serrated contact face0.036

49.78 €

1 Available 5 Days M 1650B- Ball steel, smooth contact face0.060

44.58 €

1 Available 5 Days M 1650K- Ball plastic, smooth contact face0.056

51.40 €

1 Available 5 Days M 1650R- Ball steel, serrated contact face0.059

Loading...

  1. 1

Tech Support