Clamping pads, with female thread, Steel (709.2-18-R)

Clamping pads, with female thread, Steel 709.2-18-R
  • Volume Discount

Product Details:

Manufacturer part number: 709.2-18-R

Brand: GANTER

Price: 71.20

Delivery time: 7 Days


Technical Data:

Outside diameter d1: -

Thread d2: -

d3: -

d4: -

d5: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

709.2-18-R

Part Number
709.2-18-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1 Thread d2 d3 d4 d5 l1 l2 l3 Type Static load
(kN)
t min. Diameter d1 Weight
(kg)

71.20 €

1 Available 7 Days --------R- Serrated contact face--180.030

Loading...

  1. 1

This page is Clamping pads, with female thread, Steel, part number 709.2-18-R.
You can find the detail information about specifications and dimensions on part number 709.2-18-R.

Variation of this product

Part Number
709.2-12-RR
709.2-18-B
709.2-18-BR
709.2-18-RR
709.2-28-B
709.2-28-BR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter d1 Thread d2 d3 d4 d5 l1 l2 l3 Type Static load
(kN)
t min. Diameter d1 Weight
(kg)

67.82 €

1 Available 7 Days 12M 37.2101217173.2RR, Serrated contact face, with automatic return1012-0.013

55.20 €

1 Available 7 Days --------B- Smooth contact face--180.030

71.22 €

1 Available 7 Days 18M 410.5161823234BR, Smooth contact face, with automatic return2514-0.039

92.22 €

1 Available 7 Days 18M 410.5161823234RR, Serrated contact face, with automatic return2514-0.040

70.46 €

1 Available 7 Days --------B- Smooth contact face--280.080

90.90 €

1 Available 7 Days 28M 520252834346BR, Smooth contact face, with automatic return9022-0.140

Tech Support