• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Clamping pads, with male thread, Steel

Clamping pads, with male thread, Steel
  • Volume Discount
Clamping pads GN 709.1 are used as mobile supports or as spring plungers for clamping workpieces. They can also be used as a back stop.
The ball is limited to an angular movement of 9° only.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
709.1-13-M6-B
709.1-13-M6-BR
709.1-13-M6-R
709.1-13-M6-RH
709.1-13-M6-RR
709.1-13-M6-RRH
709.1-13-M8-B
709.1-13-M8-BR
709.1-13-M8-R
709.1-13-M8-RH
709.1-13-M8-RR
709.1-13-M8-RRH
709.1-20-M8-B
709.1-20-M8-BR
709.1-20-M8-R
709.1-20-M8-RH
709.1-20-M8-RR
709.1-20-M8-RRH
709.1-20-M10-B
709.1-20-M10-BR
709.1-20-M10-R
709.1-20-M10-RH
709.1-20-M10-RR
709.1-20-M10-RRH
709.1-20-M12-B
709.1-20-M12-BR
709.1-20-M12-R
709.1-20-M12-RH
709.1-20-M12-RR
709.1-20-M12-RRH
709.1-30-M16-B
709.1-30-M16-BR
709.1-30-M16-R
709.1-30-M16-RH
709.1-30-M16-RR
709.1-30-M16-RRH
709.1-50-M20-B
709.1-50-M20-BR
709.1-50-M20-R
709.1-50-M20-RH
709.1-50-M20-RR
709.1-50-M20-RRH
709.1-50-M24-B
709.1-50-M24-BR
709.1-50-M24-R
709.1-50-M24-RH
709.1-50-M24-RR
709.1-50-M24-RRH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1 Thread d1 Thread d2 d3 d4 l1 l2 l3 Type sw Static load
(kN)
Diameter d1 Weight
(kg)

41.58 €

1 Available 5 Days -M 6------B- Smooth contact face--130.012

55.08 €

1 Available 5 Days 13-M 67.21013-8BR, Smooth contact face, with automatic return1110-0.012

53.40 €

1 Available 5 Days -M 6------R- Serrated contact face--130.012

77.04 €

1 Available 5 Days 13-M 68.310-138RH, Serrated contact face, with hard metal ball1110-0.014

69.34 €

1 Available 5 Days 13-M 67.210-138RR, Serrated contact face, with automatic return1110-0.012

97.14 €

1 Available 5 Days 13-M 68.310-138RRH, Serrated contact face, with automatic return, with hard metal ball1110-0.014

41.58 €

1 Available 5 Days -M 8------B- Smooth contact face--130.012

55.08 €

1 Available 5 Days 13-M 87.21013-8BR, Smooth contact face, with automatic return1110-0.013

53.40 €

1 Available Same day

Stock

-M 8------R- Serrated contact face--130.013

77.04 €

1 Available 5 Days 13-M 88.310-138RH, Serrated contact face, with hard metal ball1110-0.016

69.34 €

1 Available 5 Days 13-M 87.210-138RR, Serrated contact face, with automatic return1110-0.013

97.14 €

1 Available 5 Days 13-M 88.310-138RRH, Serrated contact face, with automatic return, with hard metal ball1110-0.016

59.16 €

1 Available 5 Days -M 8------B- Smooth contact face--200.038

78.26 €

1 Available 5 Days 20-M 810.51618-10BR, Smooth contact face, with automatic return1725-0.037

74.56 €

1 Available 5 Days -M 8------R- Serrated contact face--200.038

103.48 €

1 Available 5 Days 20-M 812.816-1810RH, Serrated contact face, with hard metal ball1725-0.049

96.50 €

1 Available 5 Days 20-M 810.516-1810RR, Serrated contact face, with automatic return1725-0.037

130.54 €

1 Available 5 Days 20-M 810.516-1810RRH, Serrated contact face, with automatic return, with hard metal ball1725-0.048

59.16 €

1 Available 5 Days -M 10------B- Smooth contact face--200.040

78.26 €

1 Available 5 Days 20-M 1010.51618-10BR, Smooth contact face, with automatic return1725-0.039

74.56 €

1 Available 5 Days -M 10------R- Serrated contact face--200.020

103.48 €

1 Available 5 Days 20-M 1012.816-1810RH, Serrated contact face, with hard metal ball1725-0.051

96.50 €

1 Available 5 Days 20-M 1010.516-1810RR, Serrated contact face, with automatic return1725-0.039

130.54 €

1 Available 5 Days 20-M 1010.516-1810RRH, Serrated contact face, with automatic return, with hard metal ball1725-0.050

59.16 €

1 Available 5 Days -M 12------B- Smooth contact face--200.050

78.26 €

1 Available 5 Days 20-M 1210.51618-12BR, Smooth contact face, with automatic return1725-0.042

74.56 €

1 Available 5 Days -M 12------R- Serrated contact face--200.040

103.48 €

1 Available 5 Days 20-M 1212.816-1812RH, Serrated contact face, with hard metal ball1725-0.054

96.50 €

1 Available 5 Days 20-M 1210.516-1812RR, Serrated contact face, with automatic return1725-0.042

130.54 €

1 Available 5 Days 20-M 1210.516-1812RRH, Serrated contact face, with automatic return, with hard metal ball1725-0.053

73.94 €

1 Available 5 Days -M 16------B- Smooth contact face--300.150

97.88 €

1 Available 5 Days 30-M 16202527-16BR, Smooth contact face, with automatic return2790-0.150

91.56 €

1 Available 5 Days -M 16------R- Serrated contact face--300.150

162.64 €

1 Available 5 Days 30-M 162025-2716RH, Serrated contact face, with hard metal ball2790-0.188

118.44 €

1 Available 5 Days 30-M 162025-2716RR, Serrated contact face, with automatic return2790-0.148

201.84 €

1 Available 5 Days 30-M 162025-2716RRH, Serrated contact face, with automatic return, with hard metal ball2790-0.190

260.26 €

1 Available 5 Days -M 20------B- Smooth contact face--500.520

344.70 €

1 Available 5 Days 50-M 2034.54035-20BR, Smooth contact face, with automatic return41165-0.486

289.80 €

1 Available 5 Days -M 20------R- Serrated contact face--500.520

320.96 €

1 Available 5 Days 50-M 2034.540-3520RH, Serrated contact face, with hard metal ball41165-0.633

374.84 €

1 Available 5 Days 50-M 2034.540-3520RR, Serrated contact face, with automatic return41165-0.482

404.80 €

1 Available 5 Days 50-M 2034.540-3520RRH, Serrated contact face, with automatic return, with hard metal ball41165-0.639

260.26 €

1 Available 5 Days 50-M 2434.54035-24B, Smooth contact face41165-0.516

344.70 €

1 Available 5 Days 50-M 2434.54035-24BR, Smooth contact face, with automatic return41165-0.516

289.80 €

1 Available 5 Days 50-M 2434.540-3524R, Serrated contact face41165-0.512

320.96 €

1 Available 5 Days 50-M 2434.540-3524RH, Serrated contact face, with hard metal ball41165-0.662

374.84 €

1 Available 5 Days 50-M 2434.540-3524RR, Serrated contact face, with automatic return41165-0.511

404.80 €

1 Available 5 Days 50-M 2434.540-3524RRH, Serrated contact face, with automatic return, with hard metal ball41165-0.637

Loading...

  1. 1

Tech Support