Flanged base plate connector clamps, Aluminium

Flanged base plate connector clamps, Aluminium
  • Volume Discount
The clamping bores of GN 171 flanged base plate connector clamps are not machined and specially designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The square versions are also suitable for profile systems.

The standard clamping screws are socket cap screws DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
171-B20-2-BL
171-B20-2-SW
171-B25-2-BL
171-B25-2-SW
171-B30-2-BL
171-B30-2-SW
171-B40-2-BL
171-B40-2-SW
171-B42-2-BL
171-B42-2-SW
171-B45-2-BL
171-B45-2-SW
171-B48-2-BL
171-B48-2-SW
171-B50-2-BL
171-B50-2-SW
171-V20-2-BL
171-V20-2-SW
171-V25-2-BL
171-V25-2-SW
171-V30-2-BL
171-V30-2-SW
171-V40-2-BL
171-V40-2-SW
171-V45-2-BL
171-V45-2-SW
171-V50-2-BL
171-V50-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Square s Finish Weight
(kg)

46.52 €

1 Available 7 Days B 20-BL-blank0.344

46.58 €

1 Available 7 Days B 20-SW - black, RAL 9005, textured finish0.344

46.52 €

1 Available 7 Days B 25-BL-blank0.337

46.58 €

1 Available 7 Days B 25-SW - black, RAL 9005, textured finish0.337

46.52 €

1 Available 7 Days B 30-BL-blank0.330

46.58 €

1 Available 7 Days B 30-SW - black, RAL 9005, textured finish0.330

59.84 €

1 Available 7 Days B 40-BL-blank0.968

59.88 €

1 Available 7 Days B 40-SW - black, RAL 9005, textured finish0.968

59.32 €

1 Available 7 Days B 42-BL-blank0.995

58.84 €

1 Available 7 Days B 42-SW - black, RAL 9005, textured finish0.995

58.78 €

1 Available 7 Days B 45-BL-blank0.982

58.82 €

1 Available 7 Days B 45-SW - black, RAL 9005, textured finish0.982

59.32 €

1 Available 7 Days B 48-BL-blank0.973

59.36 €

1 Available 7 Days B 48-SW - black, RAL 9005, textured finish0.973

59.32 €

1 Available 7 Days B 50-BL-blank0.959

59.36 €

1 Available 7 Days B 50-SW - black, RAL 9005, textured finish0.959

46.52 €

1 Available 7 Days -V 20BL-blank0.343

46.58 €

1 Available 7 Days -V 20SW - black, RAL 9005, textured finish0.343

46.52 €

1 Available 7 Days -V 25BL-blank0.326

46.58 €

1 Available 7 Days -V 25SW - black, RAL 9005, textured finish0.326

46.30 €

1 Available 7 Days -V 30BL-blank0.316

46.34 €

1 Available 7 Days -V 30SW - black, RAL 9005, textured finish0.316

59.32 €

1 Available 7 Days -V 40BL-blank0.981

59.36 €

1 Available 7 Days -V 40SW - black, RAL 9005, textured finish0.981

59.32 €

1 Available 7 Days -V 45BL-blank0.958

58.56 €

1 Available 7 Days -V 45SW - black, RAL 9005, textured finish0.958

59.32 €

1 Available 7 Days -V 50BL-blank0.918

59.36 €

1 Available 7 Days -V 50SW - black, RAL 9005, textured finish0.918

Loading...

  1. 1

Basic information

Identification No. 2-with 2 Stainless Steel-clamping screws DIN 912

Tech Support