Hook type toggle clamps for pulling action

Hook type toggle clamps for pulling action
  • Volume Discount
The draw hook of the GN 850 hook type toggle clamps can be adjusted within the stroke.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
850-200-T
850-200-TF
850-300-T
850-300-TF
850-400-T
850-400-TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Size Weight
(kg)

28.14 €

1 Available 5 Days T, with draw axle2000.300

34.14 €

1 Available 5 Days TF, with draw hook2000.370

33.68 €

1 Available 5 Days T, with draw axle3000.460

40.26 €

1 Available 5 Days TF, with draw hook3000.560

50.40 €

1 Available 5 Days T, with draw axle4001.000

58.74 €

1 Available 5 Days TF, with draw hook4001.200

Loading...

  1. 1

Tech Support