Off-set base plate connector clamps, Aluminium

Off-set base plate connector clamps, Aluminium
  • Volume Discount
The clamping bores of GN 166 off-set base plate connector clamps are not machined and specially designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The square versions are also suitable for profile systems.

The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
166-B20-2-BL
166-B20-2-SW
166-B25-2-BL
166-B25-2-SW
166-B30-2-BL
166-B30-2-SW
166-B40-2-BL
166-B40-2-SW
166-B42-2-BL
166-B42-2-SW
166-B45-2-BL
166-B45-2-SW
166-B48-2-BL
166-B48-2-SW
166-B50-2-BL
166-B50-2-SW
166-V20-2-BL
166-V20-2-SW
166-V25-2-BL
166-V25-2-SW
166-V30-2-BL
166-V30-2-SW
166-V40-2-BL
166-V40-2-SW
166-V45-2-BL
166-V45-2-SW
166-V50-2-BL
166-V50-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Square s Finish Weight
(kg)

34.24 €

1 Available 7 Days B 20-BL-blank0.297

34.20 €

1 Available 7 Days B 20-SW - black, RAL 9005, textured finish0.297

34.24 €

1 Available 7 Days B 25-BL-blank0.291

34.22 €

1 Available 7 Days B 25-SW - black, RAL 9005, textured finish0.291

34.24 €

1 Available 7 Days B 30-BL-blank0.286

34.22 €

1 Available 7 Days B 30-SW - black, RAL 9005, textured finish0.286

45.78 €

1 Available 7 Days B 40-BL-blank0.870

45.58 €

1 Available 7 Days B 40-SW - black, RAL 9005, textured finish0.870

45.38 €

1 Available 7 Days B 42-BL-blank0.850

44.76 €

1 Available 7 Days B 42-SW - black, RAL 9005, textured finish0.850

44.76 €

1 Available 7 Days B 45-BL-blank0.840

44.76 €

1 Available 7 Days B 45-SW - black, RAL 9005, textured finish0.840

45.38 €

1 Available 7 Days B 48-BL-blank0.830

45.38 €

1 Available 7 Days B 48-SW - black, RAL 9005, textured finish0.830

45.38 €

1 Available 7 Days B 50-BL-blank0.815

45.38 €

1 Available 7 Days B 50-SW - black, RAL 9005, textured finish0.815

34.08 €

1 Available 7 Days -V 20BL-blank0.290

34.22 €

1 Available 7 Days -V 20SW - black, RAL 9005, textured finish0.290

34.24 €

1 Available 7 Days -V 25BL-blank0.280

34.22 €

1 Available 7 Days -V 25SW - black, RAL 9005, textured finish0.190

34.24 €

1 Available 7 Days -V 30BL-blank0.270

34.22 €

1 Available 7 Days -V 30SW - black, RAL 9005, textured finish0.270

45.38 €

1 Available 7 Days -V 40BL-blank0.840

45.38 €

1 Available 7 Days -V 40SW - black, RAL 9005, textured finish0.900

45.58 €

1 Available 7 Days -V 45BL-blank0.815

45.58 €

1 Available 7 Days -V 45SW - black, RAL 9005, textured finish0.815

45.38 €

1 Available 7 Days -V 50BL-blank0.775

45.38 €

1 Available 7 Days -V 50SW - black, RAL 9005, textured finish0.776

Loading...

  1. 1

Basic information

Identification No. 2-with 2 Stainless Steel-clamping screws DIN 912

Tech Support