Shackles, cranked

Shackles, cranked
  • Promotional pricing
  • Volume Discount
High-strength, cranked shackles GN 585 are made in analogy with the US Federal Specification RR-C-271 and feature sixfold safety standards, which means that the minimum failure load is at least six times greater than the value of the nominal load (WLL). The cranked shape is particularly suitable for applications where the shackles are exposed to multiple loads.
The rated size and the nominal load (WLL) are drop-forged into the shackle which makes it easier to select the proper sling gear. In general, the nominal load must not be exceeded.
The designs with nut and split pin (Type B) are normally recommended for permanent connections. The bolts are allowed to rotate, and the nuts are secured against inadvertent loosening with a split pin.
Operating instructions with more details and specifications are included with every delivery (see also www.ganter-griff.com/service).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
585-6-A
585-6-B
585-8-A
585-8-B
585-10-A
585-10-B
585-11-A
585-11-B
585-13-A
585-13-B
585-16-A
585-16-B
585-19-A
585-19-B
585-22-A
585-22-B
585-25-A
585-25-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Type

3.10 €

1 Available 7 Days 6A- with stud bolt

3.70 €

1 Available 7 Days 6B- Bolt with nut and split pin

3.76 €

1 Available 7 Days 8A- with stud bolt

4.32 €

1 Available Same day

Stock

8B- Bolt with nut and split pin

4.52 €

1 Available 4 Days 10A- with stud bolt

5.72 €

1 Available 7 Days 10B- Bolt with nut and split pin

5.68 €

1 Available 7 Days 11A- with stud bolt

6.30 €

1 Available 7 Days 11B- Bolt with nut and split pin

7.02 €

1 Available 7 Days 13A- with stud bolt

7.90 €

4.19 €

1 Available Same day

Stock

13B- Bolt with nut and split pin

12.26 €

1 Available 7 Days 16A- with stud bolt

13.88 €

1 Available 7 Days 16B- Bolt with nut and split pin

18.12 €

9.60 €

1 Available Same day

Stock

19A- with stud bolt

20.66 €

1 Available 7 Days 19B- Bolt with nut and split pin

28.00 €

1 Available 7 Days 22A- with stud bolt

29.46 €

15.61 €

1 Available Same day

Stock

22B- Bolt with nut and split pin

39.98 €

1 Available 7 Days 25A- with stud bolt

43.42 €

1 Available 7 Days 25B- Bolt with nut and split pin

Loading...

  1. 1

Tech Support