Stainless Steel-Base plate connector clamps

Stainless Steel-Base plate connector clamps
  • Volume Discount
The clamping bores of GN 162 base plate clamps are mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The standard version of the clamping screw is a socket cap screw with hexagonal socket DIN 912. It can be replaced by a clamping kit GN 911.3 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
162-B12-2-NI
162-B14-2-NI
162-B15-2-NI
162-B16-2-NI
162-B18-2-NI
162-B20-2-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Weight
(kg)

44.96 €

1 Available Same day

Stock

B 120.238

44.96 €

1 Available 5 Days B 140.227

45.36 €

1 Available 5 Days B 150.180

45.16 €

1 Available 5 Days B 160.213

45.36 €

1 Available 5 Days B 180.207

45.36 €

1 Available 5 Days B 200.200

Loading...

  1. 1

Basic information

Identification No. 2-with Stainless Steel-clamping screw DIN 912 Material NI-Stainless Steel

Tech Support