Stainless Steel-Base plate linear actuator connectors

Stainless Steel-Base plate linear actuator connectors
  • Volume Discount
GN 162.1 Stainless Steel-Base plate linear actuator connectors are normally supplied mounted only in connection with a linear actuator and for function control.
By means of the clamping screw on the guide bore d1 the movement can either be set or the linear actuator connector can be clamped (after setting of final adjustment).
The standard version of the clamping screw is a socket cap screw with hexagonal socket DIN 912. It can be replaced by a clamping kit GN 911.3 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

162.1-G18-2-NI

Part Number
162.1-G18-2-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

130.30 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Bore d1 G 18 Identification No. 2-with Stainless Steel-clamping screw DIN 912 Material NI-Stainless Steel
Weight(kg) 0.190

This page is Stainless Steel-Base plate linear actuator connectors, part number 162.1-G18-2-NI.
You can find the detail information about specifications and dimensions on part number 162.1-G18-2-NI.

Tech Support