Configure
  • Diameter d1
  • Coupling hole d2
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 7 working days

Stainless Steel-Split hubs

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Diameter d1

Coupling hole d2

Weight

(kg)

Minimum order quantity
24
B 10
0.064
1 pieces
24
B 12
0.061
1 pieces
28
B 12
0.094
1 pieces
28
B 14
0.090
1 pieces
32
B 14
0.140
1 pieces
32
B 16
0.132
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
27.98 €
( 33.30 € )
7 working days
27.98 €
( 33.30 € )
7 working days
33.32 €
( 39.65 € )
7 working days
33.32 €
( 39.65 € )
7 working days
42.06 €
( 50.05 € )
7 working days
42.06 €
( 50.05 € )
7 working days

More Information

Basic information

Stainless Steel-Split hubs GN 150 are distinguished by the method of simple clamping to any shaft.
This can be achieved without prior machining of the shaft, eliminating clamping parts and assembly work.
A further advantage is the positioning of the lever arm to any required position.
The shaft tolerance should be within h11; to transmit higher torques the hub can be supplied with a keyway.