Swing nuts, Steel

Swing nuts, Steel
  • Volume Discount
In combination with grub screws (i.e. DIN 913 or DIN 6379) swing nuts GN 444.2 can be used together as swing bolts in varying lengths.
In addition, used with a cap screw DIN 912, a swivelling clamping screw can be produced.
Dimensions d2 ,d3 and s are identical to DIN 444.
For stocking purposes cylinder head shoulder bolts GN 732 can be used for the sizes M8, M10 and M12.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
444.2-M6-8
444.2-M8-10
444.2-M10-12
444.2-M12-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d Eye diameter d2 Weight
(kg)

10.68 €

1 Available 5 Days M 680.018

12.60 €

1 Available Same day

Stock

M 8100.030

16.48 €

1 Available Same day

Stock

M 10120.052

22.34 €

1 Available Same day

Stock

M 12160.101

Loading...

  1. 1

Tech Support