Configure
  • Nut width a
  • Thread d
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 5 working days

T-Nuts / GN 506.2 / M4, M5, M6, M8

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

Nut width a

Thread d

Weight

(kg)

Minimum order quantity
8
M 4
0.006
1 pieces
8
M 5
0.006
1 pieces
8
M 6
0.006
1 pieces
8
M 8
0.005
1 pieces
10
M 5
0.008
1 pieces
10
M 6
0.009
1 pieces
10
M 8
0.007
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.34 €
( 1.59 € )
5 working days
1.28 €
( 1.52 € )
5 working days
1.36 €
( 1.62 € )
5 working days
1.30 €
( 1.55 € )
5 working days
1.96 €
( 2.33 € )
5 working days
1.84 €
( 2.19 € )
5 working days
1.70 €
( 2.02 € )
5 working days

More Information

Basic information

T-Nuts GN 506.2 can be turned into position, i.e. they can be inserted at any point along the slot.
The spring washer prevents the nut from inadvertently being displaced inside the slot, which is particularly advantageous if the profile rail is arranged vertically. The outstanding feature of this design is that different slot heights can be bridged.
As an example, T-Nuts GN 506.2 can be used to fit hinges to commercially available extrusion rails.