T-Nuts with slip proof

T-Nuts with slip proof
  • Volume Discount
T-nuts GN 508.2 are dimensionally identical to DIN 508.
They are, however, fitted on the side with a spring loaded ball. This will prevent an unwanted movement of the nut, especially in a vertically mounted T-slot bed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
508.2-10-M8-8
508.2-10-M8-10
508.2-12-M10-8
508.2-12-M10-10
508.2-14-M12-8
508.2-14-M12-10
508.2-18-M16-8
508.2-18-M16-10
508.2-22-M20-8
508.2-22-M20-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nut width a Thread d Tensile strength class Weight
(kg)

4.86 €

1 Available 7 Days 10M 88, zinc plated, blue passivated0.014

3.66 €

1 Available 7 Days 10M 810, blackened0.014

4.42 €

1 Available 7 Days 12M 108, zinc plated, blue passivated0.022

3.60 €

1 Available 7 Days 12M 1010, blackened0.022

6.20 €

1 Available 7 Days 14M 128, zinc plated, blue passivated0.034

4.28 €

1 Available 7 Days 14M 1210, blackened0.034

6.28 €

1 Available 7 Days 18M 168, zinc plated, blue passivated0.068

5.86 €

1 Available 7 Days 18M 1610, blackened0.068

11.26 €

1 Available 7 Days 22M 208, zinc plated, blue passivated0.155

11.36 €

1 Available 7 Days 22M 2010, blackened0.150

Loading...

  1. 1

Tech Support