Twist Wire Brush, Brass Wire

Twist Wire Brush, Brass Wire

Click on this image to zoom in.

Click on this image to zoom in.

Can be used in a wide range of applications such as paint and rust removal, deburring, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NO.4233
NO.4235
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
JAN code

12.78 €

3 8 Days 164964521142334

13.41 €

3 8 Days 244964521142358

Loading...

  1. 1

Basic information

Wire diameter(mm) 0.2 Shaft Diameter(mm) 6 Thickness(mm) 50
Type Twist type Material Brass wire Allowable Rotational Speed(min-1) 3,000
Package size height(mm) 130 Package size width(mm) 25 Package size depth(mm) 25
Tool Used Electric drill

Tech Support