Punch Dies For Thin Steel Pipe

Punch Dies For Thin Steel Pipe

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
A punch die for thin steel pipes for oil-hydraulic puncher presses.
[Specifications]
Hole diameter: ⌀32.5 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A31

Part Number
A31
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

59.18 €

1 Available 19 Days

Loading...

  1. 1

Basic information

Product Type Punch Detailed Types of Punch Other Hole Diameter(mm) ø32.5

This page is Punch Dies For Thin Steel Pipe, part number A31.
You can find the detail information about specifications and dimensions on part number A31.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360