Horse Hair Condenser Brush

Horse Hair Condenser Brush

Click on this image to zoom in.

Click on this image to zoom in.

  • 4977292171410
  • NO.2720
  • NO.2832
A horse hair condenser brush. Suitable for dirt removal, burnishing, etc.
[Features]
· Can be used for bringing out woodgrain, burnishing leather and for work around water supplies.
· Has a cylindrical shape that allows it to fit the inside of pipes.
· Diameter (4977292171410): 50 mm.
· Diameter (No. 2720): 20 mm.
· Diameter (No. 2832): 32 mm.
[Applications]
· Animal hair bristles are ideal for the maintenance of leather and plated products.

(i)Remark

  • Use a suitable brush for the given application. To ensure safety, be sure to wear safety goggles and safety gloves.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4977292171410
NO.2720
NO.2832
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hair material Type Quantity

4.72 €

10 8 Days Other-Includes 5 pcs.

2.92 €

10 8 Days BrassChannel Brush-

4.38 €

10 9 Days WireWooden handle brush-

Loading...

  1. 1

Tech Support