4-Size Wobble Ratchet SMR-0813DW

4-Size Wobble Ratchet SMR-0813DW

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
A labor-saving wrench that combines 4 size wrenches into one.
[Features]
・With spherical gears, you can operate it at any angle, work while avoiding obstacles, and space for your hands can be secured.
・A type with a hole to which a fall prevention cord can be attached.
・One unit can handle sizes of 8, 10, 12, and 13 mm.
・The maximum angle can be swung within the range of 15 degrees.
[Applications]
· Perfect to use when tightening and loosening hex bolts and nuts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SMR-0813DW

Part Number
SMR-0813DW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.65 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Type Multi-function wrench Ratchet mechanism Available Swivel (flex) Available
Width across flat dimension(mm) 8 × 10 × 12 × 13 Single Product/Set Classification Single Item Product Width(mm) 80
Product Depth(mm) 38 Product Height(mm) 195 Mass(g) 187
Maximum swivel angle 15° JAN Code 4977292226417

This page is 4-Size Wobble Ratchet SMR-0813DW, part number SMR-0813DW.
You can find the detail information about specifications and dimensions on part number SMR-0813DW.

Tech Support