Confirmed
  • Type
  • Est. shipping days
    • All
    • Within 7 working days

DSL Socket L

Part number:

S-OL24M L 080
Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    S-OL24M L 080
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    12.70 €
    ( 15.11 € )
    7 working days

    More Information

    Basic information

    This product enables one-touch connection of air piping and is considerably smaller and lighter than conventional products, thereby preventing grip fatigue and significantly reducing joint strain.
    [Features]
    · Easy one-touch removal and refitting of air piping.
    · The plug shape is the same as conventional products but the body has been greatly reduced in size and weight.
    · 100% made in Japan.
    [Applications]
    · General-purpose socket.

    Part number has been confirmed