Socket Holder (Aluminum Type) SH23

Socket Holder (Aluminum Type) SH23

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· For properly organizing sockets and joints.
· Can hold impact sockets while pins and O-rings are still attached.
[Applications]
· Screw holes provided to hang the holder on the wall or affix it to a desk.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SH2306
SH2310
SH2312
SH2312L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length JAN Code Specifications

13.31 €

1 9 Days 200 mm4953488391732Storable quantity: 6

17.20 €

1 8 Days 300 mm4953488391749Storable quantity: 10

20.04 €

1 8 Days 300 mm4953488391756Storable quantity: 12

21.04 €

1 5 Days 350 mm4953488391763Storable quantity: 12

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Product Related Parts Insertion Angle(mm) 9.5 (3/8") Dimension D(mm) 26
Dimension H(mm) 23

Tech Support