Configure

Compact Socket For Electric Drill

Part number:

Still undefined. 9 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Product Type

    Opposite side dimensions

    (mm)

    Insertion Angle

    (mm)

    Mass

    (g)

    Minimum order quantity
    Socket Bit (Electric Drill)
    8
    -
    48
    1 pieces
    Socket Bit (Electric Drill)
    10
    -
    51
    1 pieces
    Socket Bit (Electric Drill)
    12
    -
    58
    1 pieces
    Socket Bit (Electric Drill)
    14
    -
    64
    1 pieces
    Socket Bit (Electric Drill)
    17
    -
    86
    1 pieces
    Socket Bit (Electric Drill)
    19
    -
    94
    1 pieces
    Socket Bit (Electric Drill)
    21
    -
    103
    1 pieces
    Other
    M12
    9.5
    110
    1 pieces
    Other
    M14
    9.5
    120
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    8.62 €
    ( 10.26 € )
    10 working days
    9.57 €
    ( 11.39 € )
    10 working days
    10.57 €
    ( 12.58 € )
    6 working days
    11.56 €
    ( 13.76 € )
    10 working days
    11.75 €
    ( 13.98 € )
    10 working days
    11.83 €
    ( 14.08 € )
    10 working days
    12.73 €
    ( 15.15 € )
    10 working days
    13.79 €
    ( 16.41 € )
    10 working days
    19.45 €
    ( 23.15 € )
    10 working days

    More Information

    Basic information

    [Features]
    · Practical design and compact size aiming for strength and lightness!
    · Optimum for assembling and dismantling metal fittings, molded hardware, etc. during construction.
    · Ideal for attaching and detaching all kinds of industrial bolts and nuts
    · Press fit type, excellent durability against shaft bending
    · Original socket shape that does not cause damage to the corners of bolts and nuts
    · Compact type with a total length of 88 mm and a depth of 45 mm
    · Features color-coding and large size display so that you can see the size at a glance
    · The sockets and shafts are plated making them rust-resistant and suitable for outdoor work
    · Compatible with 18 V rechargeable impact wrench (also compatible with 14.4 V)

    Caution

    • The product image is for "2BN-08C."