Manufacturer part number: 101291-BP
Brand: VOLTCRAFT
Price: 114.37 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
101291-BP
Accuracy (details)(dB) | ± 0.5 | Frequency range(kHz) | 1 | Product size (height)(mm) | 120 |
---|---|---|---|---|---|
Product size (length)(mm) | 42 | Product size (width)(mm) | 50 | Weight(g) | 278 |
Power supply (details) | 9 V battery pack | Calibrator type (category) | Calibrator | Calibrated to | Manufacturer's standards (no certificate) |
Unit of measurement | SPL | Power supply | 1 x 9 V PP3 battery (included) |
This page is Sound Level Calibrator, part number 101291-BP.
You can find the detail information about specifications and dimensions on part number 101291-BP.