Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
122624-BP |
1238911-BP |
1242406-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Calibration service | Calibrated to | |
---|---|---|---|---|---|---|---|
- | 60.69 € | 1 | Available | 3 Days | - | Manufacturer's standards (no certificate) | |
210.80 € | 1 | Available | 9 Days | 3 appropriate calibration values in the measuring range of the respective device | ISO standards | ||
320.07 € | 1 | Available | 14 Days | 5 appropriate calibration values in the measuring range of the respective device | DAkkS standards |
Loading...
Tachometer (category) | Tachometer | Rotational speed (optical)(rpm) | 2 - 99999 rpm | Non-contact reading range - speed(rpm) | 2 - 99999 |
---|---|---|---|---|---|
Operating temperature range(°C) | 0 - 50 | Product size (height)(mm) | 160 | Product size (width)(mm) | 58 |
Rotational speed, optical (max.)(rpm) | 99999 | Rotational speed, optical (min.)(rpm) | 2 | Reading distance(m) | 5 - 50 |
Speed resolution | 0.1 | Weight(g) | 151 | Operating voltage | 9 V battery pack |
RPM accuracy | ± 0,05 % + 1 digit | Display (details) | LCD | Display (test equipment) | LCD |
Configure
Basic Attributes
Calibration service
Calibrated to
Filter by standard shipping days
Optional Attributes