Manufacturer part number: 1012206-BP
Brand: VOLTCRAFT
Price: 84.96 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1012206-BP
Tachometer (category) | Tachometer | Rotational speed (optical)(rpm) | 2 - 20000 rpm | Product size (height)(mm) | 180 |
---|---|---|---|---|---|
Product size (width)(mm) | 60 | Rotational speed, optical (max.)(rpm) | 20000 | Rotational speed, optical (min.)(rpm) | 2 |
Reading distance(m) | max. 3 | Speed resolution | 0.001 | Weight(g) | 210 |
Operating voltage | 9 V battery | RPM accuracy | ±0.05 % / ±1 U/min | Calibrated to | Manufacturer's standards (no certificate) |
Display (test equipment) | LCD |
This page is DT-30LK Tachometer, part number 1012206-BP.
You can find the detail information about specifications and dimensions on part number 1012206-BP.