Manufacturer part number: 122231-BP
Brand: VOLTCRAFT
Price: 9.99 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
122231-BP
Cable length(m) | 0.75 | Nominal current(A) | 20 | Nominal voltage(V) | 48 |
---|---|---|---|---|---|
Reading category | CAT I | Colour | Black/red | Compatible with (details) | Normal blade-type car fuses |
Connector/ Input type A | Connector blade-type fuse | Connector / Output type B | Banana jack 4 mm | Plug features | Insulation sleeve |
Test lead accessory type (category) | Test lead adapter |
This page is Blade-type fuse measurement adapter MS-4, part number 122231-BP.
You can find the detail information about specifications and dimensions on part number 122231-BP.