Blade-type fuse measurement adapter MS-4S

Blade-type fuse measurement adapter MS-4S
  • Volume Discount

Product Details:

Manufacturer part number: 122232-BP

Brand: VOLTCRAFT

Price: 11.61

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

122232-BP

Part Number
122232-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.61 €

1 Available Quote

Loading...

  1. 1

Basic information

Cable length(m) 0.75 Nominal current(A) 20 Nominal voltage(V) 48
Reading category CAT I Colour Black/red Compatible with (details) Mini blade-type car fuses
Connector/ Input type A Connector blade-type mini fuse Connector / Output type B Banana jack 4 mm Test lead accessory type (category) Test lead adapter

This page is Blade-type fuse measurement adapter MS-4S, part number 122232-BP.
You can find the detail information about specifications and dimensions on part number 122232-BP.

Tech Support