Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Processing Tools
Measurement Tools / Measuring Equipment
Electric Measuring Instruments / Testers
BNC test lead 1 m
Configure
Clear all
Product size (length)(mm)
1
1.2
Cross section (numerical)(mm²)
19
Est. shipping days
All
Within 3 working days
VOLTCRAFT
BNC test lead 1 m
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Part number list
Number of items
30 items
60 items
90 items
1
Part number
1579036-BP
1586017-BP
Product size (length)
(mm)
Cross section (numerical)
(mm²)
Minimum order quantity
1.2
-
1 pieces
1
19
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
13.75 €
(
16.36 €
)
3 working days
11.61 €
(
13.82 €
)
3 working days
1