BNC test lead 1.14 m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1579024-BP

Part Number
1579024-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable length(m) 1.14 Max. temperature(°C) 70 Min. temperature(°C) -15
Nominal current(A) 1 Nominal voltage(V) 30 Cable layout (details) 19 X 0.18 TC X 3.0 mm + braid 80 X 0.12 TC X 50
Shielding specs 80 X 0.12 TC Colour Red Connector/ Input type A BNC plug
Core layout twisted Connector material Aluminium Braid material Copper
Jacket type PVC Shielding Braid shielding Cable type Round
Cable type (category) BNC test lead Flexibility flexible Halogen-free Yes
Shielded Yes

This page is BNC test lead 1.14 m, part number 1579024-BP.
You can find the detail information about specifications and dimensions on part number 1579024-BP.

Tech Support