Measuring adapter DLA-1L 16

Measuring adapter DLA-1L 16
  • Volume Discount

Product Details:

Manufacturer part number: 1271059-BP

Brand: VOLTCRAFT

Price: 89.32

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1271059-BP

Part Number
1271059-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.32 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 0.75 Nominal current(A) 16 Nominal voltage(V) 250
Reading category CAT III Connector/ Input type A PG rubber plug Connector / Output type B PG rubber connector
Test lead accessory type (category) Test lead adapter

This page is Measuring adapter DLA-1L 16, part number 1271059-BP.
You can find the detail information about specifications and dimensions on part number 1271059-BP.

Tech Support