• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

ST-16B 3-Phase Socket Tester

ST-16B 3-Phase Socket Tester
  • Volume Discount

Product Details:

Manufacturer part number: 101016-BP

Brand: VOLTCRAFT

Price: 62.87

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

101016-BP

Part Number
101016-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

62.87 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 115 Product size (height)(mm) 40 Calibrated to Manufacturer's standards (no certificate)
Appliance inlet CEE-16A Voltage tester type (category) Mains outlet tester

This page is ST-16B 3-Phase Socket Tester, part number 101016-BP.
You can find the detail information about specifications and dimensions on part number 101016-BP.

Tech Support