Two-pole voltage tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1209091

Part Number
1209091
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

83.52 €

2 7 Days

Loading...

  1. 1

Basic information

V AC reading range (max.)(V) 690 V AC reading range (min.)(V) 12 Voltage DC reading range (max.)(V) 750
Voltage reading range DC (min.)(V) 12 IP rating IP64 Reading category CAT IV 600 V
Calibrated to DAkkS standards Display (voltage tester) Vibration Reading type (voltage testers) Phase
Voltage tester type (category) Two-pole voltage tester

This page is Two-pole voltage tester, part number 1209091.
You can find the detail information about specifications and dimensions on part number 1209091.

Tech Support