GG-MT, HSSE straight flute cutting tap for blind and through holes, Metric

GG-MT, HSSE straight flute cutting tap for blind and through holes, Metric

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・HSSE straight flute cutting tap for blind and through holes
・NiOx coating
・For cast iron
・Metric

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M-4X0.7-GG-MT-DIN-371
M-4X0.7-GG-MT-DIN-376
M-5X0.8-GG-MT-DIN-371
M-5X0.8-GG-MT-DIN-376
M-6X1-GG-MT-DIN-371
M-6X1-GG-MT-DIN-376
M-8X1.25-GG-MT-DIN-371
M-8X1.25-GG-MT-DIN-376
M-10X1.5-GG-MT-DIN-371
M-10X1.5-GG-MT-DIN-376
M-12X1.75-GG-MT-DIN-376
M-14X2-GG-MT-DIN-376
M-16X2-GG-MT-DIN-376
M-18X2.5-GG-MT-DIN-376
M-20X2.5-GG-MT-DIN-376
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.20 €

1 2 Days

21.10 €

1 2 Days

18.70 €

1 2 Days

21.80 €

1 2 Days

19.00 €

1 2 Days

21.80 €

1 2 Days

21.80 €

1 2 Days

23.70 €

1 2 Days

26.40 €

1 2 Days

27.30 €

1 2 Days

32.40 €

1 2 Days

40.20 €

1 2 Days

47.00 €

1 2 Days

63.40 €

1 2 Days

71.80 €

1 2 Days

Loading...

  1. 1

Tech Support