TIN-SFT, HSSE spiral-fluted cutting tap for blind holes, Metric

TIN-SFT, HSSE spiral-fluted cutting tap for blind holes, Metric

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・HSSE spiral-fluted cutting tap for blind holes
・TIN coating
・For steels up to 850 N/mm2
・Metric

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M-2X0.4-TIN-SFT-DIN-371
M-2.5X0.45-TIN-SFT-DIN-371
M-3X0.5-TIN-SFT-DIN-371
M-3X0.5-TIN-SFT-DIN-376
M-3.5X0.6-TIN-SFT-DIN-371
M-4X0.7-TIN-SFT-DIN-371
M-4X0.7-TIN-SFT-DIN-376
M-5X0.8-TIN-SFT-DIN-371
M-5X0.8-TIN-SFT-DIN-376
M-6X1-TIN-SFT-DIN-371
M-6X1-TIN-SFT-DIN-376
M-8X1.25-TIN-SFT-DIN-371
M-8X1.25-TIN-SFT-DIN-376
M-10X1.5-TIN-SFT-DIN-371
M-10X1.5-TIN-SFT-DIN-376
M-12X1.75-TIN-SFT-DIN-376
M-14X2-TIN-SFT-DIN-376
M-16X2-TIN-SFT-DIN-376
M-18X2.5-TIN-SFT-DIN-376
M-20X2.5-TIN-SFT-DIN-376
M-22X2.5-TIN-SFT-DIN-376
M-24X3-TIN-SFT-DIN-376
M-27X3-TIN-SFT-DIN-376
M-30X3.5-TIN-SFT-DIN-376
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.10 €

1 2 Days

23.90 €

1 2 Days

22.10 €

1 2 Days

24.10 €

1 2 Days

23.30 €

1 2 Days

22.10 €

1 2 Days

24.50 €

1 2 Days

22.60 €

1 2 Days

25.40 €

1 2 Days

23.30 €

1 2 Days

25.40 €

1 2 Days

27.80 €

1 2 Days

29.80 €

1 2 Days

33.30 €

1 2 Days

36.20 €

1 2 Days

41.50 €

1 2 Days

50.50 €

1 2 Days

56.70 €

1 2 Days

79.70 €

1 2 Days

83.50 €

1 2 Days

106.60 €

1 2 Days

108.30 €

1 2 Days

140.50 €

1 2 Days

172.00 €

1 2 Days

Loading...

  1. 1

Tech Support