• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SIMPLEX splitting axe, with wedge ribs, cast steel housing and hickory handle

SIMPLEX splitting axe, with wedge ribs, cast steel housing and hickory handle

Product Details:

Manufacturer part number: 3007.751

Brand: HALDER

Price: 119.96

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3007.751

Part Number
3007.751
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

119.96 €

1 3 Days

Loading...

  1. 1

Basic information

Ø(mm) 50 Total Length(mm) 765 Housing cast steel
Insert 1 including leather cutting protection Insert 2 wear-resistant cutting edge length(mm) 100
GS yes Conflict Minerals free yes REACH compliant yes
Handle Hickory Weight(g) 2840

This page is SIMPLEX splitting axe, with wedge ribs, cast steel housing and hickory handle, part number 3007.751.
You can find the detail information about specifications and dimensions on part number 3007.751.

Tech Support