• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SIMPLEX insert, Composite rubber

SIMPLEX insert, Composite rubber

Product Details:

Manufacturer part number: 3202.100

Brand: HALDER

Price: 28.77

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3202.100

Part Number
3202.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.77 €

1 3 Days

Loading...

  1. 1

Basic information

Ø(mm) 100 Insert low-wear Conflict Minerals free yes
REACH compliant yes Weight(g) 600

This page is SIMPLEX insert, Composite rubber, part number 3202.100.
You can find the detail information about specifications and dimensions on part number 3202.100.

Tech Support